text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
B
Size
2
Version 1
without locking slot
Product type
with lock
Body material
steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
hardened
D1=Thread
M12X1,5
D=Pin diameter
6
FR=Restoring force N
4-12
L=Length
55,5
S=Travel
6
D2
25
F x 30°
1,8
Form definition
without locking slot, with locknut
L1
20
L2
8
L3
17
Locknut
with locknut
SW1
14
SW2
19

Description

Material
Steel version:

threaded sleeve and indexing pin, steel.



Stainless steel version:

indexing pin not hardened.

Threaded sleeve and indexing pin 1.4305.



Mushroom grip, black grey thermoplastic.

Release button, red thermoplastic.
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range