text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Size
3
Version 1
without locking slot
Version 2
with five lobe grip
Product type
with five lobe grip
Body material
thermoplastic
Component material
steel
Body colour
black grey RAL 7021
Component surface finish
hardened, ground and black oxidised
D1=Thread
M16X1,5
D2=Outside diameter
63
D=Pin diameter
8
L1=Thread length
22
L=Length
74
S=Travel
8
Cap colour
light grey RAL 7035
D3
28
D4
35,5
H1
22,5
H2
14,5
Locknut
without locknut
PL NOVOgrip
TRUE
SW
19

Description

Material
Thermoplastic.
Indexing pin and screw steel 5.8.
Version
Lower grip black-grey.
Indexing pin and screw black oxidised.
Indexing pin hardened and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought