text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
K
Size
4
Version 1
with remote actuation
Product type
with remote actuation
Body material
stainless steel
D1=Thread
M20X1,5
D=Pin diameter
12
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
39
L=Length
5000
S=Travel
12
D2
23
D3
5
F x 30°
2,8
L1
26
L2
65
L3
10
Locknut
with locknut
SW
16

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machine, furniture and special vehicle construction.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application.
As an alternative to the actuating element, the supplied screw nipple (Ø5 x 7 mm) can be used to integrate an individual actuating element into the system.

The Bowden cable is available in various lengths.
To ensure an exact fit in the application concerned, the Bowden cable can be shortened as required when installing.

Corrosion protection is provided by selecting a suitable material for coating application. The wire cable or cable casing can be replaced easily if required.
Material
Indexing plunger stainless steel
Wire cable stainless steel.
Steel wire casing with inner and outer plastic sheathing.
End sleeves, adjusting screws and screw nipples made of brass.
Version
Indexing pin hardened, ground and bright.
Bowden cable casing black.
Note for ordering
Indexing plungers with remote actuation and actuating element must be ordered separately.
Note
When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
Scope of delivery
Indexing plunger with preassembled cable, casing, end sleeve, adjusting screw M6 x 34 mm and screw nipple Ø5 x 7 mm.
On request
Special versions.
Drawing reference
1) Indexing plunger
2) Bowden cable casing
3) Bowden cable
4) Adjusting screw
5) Actuating element
6) Screw nipple
7) Cover
Accessory
Hex nuts 07212.
Mounting brackets 03099.
Spacer rings 03089.
Positioning bushes 03099-50.
Actuating elements 03096-10-12420.
Wire cables 03096-15.
Tension sleeves 03096-20.
End sleeves 03096-25.
Setscrews 03096-30.
Screw nipples 03096-35.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought