text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Machinable Collet System
Version 1
for grid plate
Version 2
for external clamping
Body material
steel
B=Clamping range min. - max.
Ø 30 - Ø 140
KG=Max. workpiece weight kg
25
TF=Milling depth min. / max.
1-20

Description

Material
Flange plate, pistons and body steel.
Seals NBR.
Screws DIN EN ISO 4762 grade 8.8.
Collet aluminium.
Version
Flange plate, piston and body rust-resistant, bright.
Screws electro zinc-plated.
Collet red or clear anodised.
Note
Machinable collet system with base plate for mounting on 50mm pitch grid plates. The flange plate can be used for external or internal clamping collets. The contour of the workpiece to be clamped is machined into the collet. Free-form and asymmetrical contours can be clamped.

The integrated spring package generates a clamping force of 5.8 kN. The clamping force can be raised to 43.5 kN by pneumatic post-clamping. The clamp is released by blowing compressed air onto the lower piston surface pushing the piston upwards and releasing the clamping force on the collet.
Clamping travel 0.2 mm.
Repeat accuracy < 0.01 mm.
Accessory
Collet for external or internal clamping 03179
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought