text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mandrel Collet
Form
B
Version 1
with lateral clamping
Body material
structural steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, hardened and PTFE-coated
D=Diameter min.
18
D=Max. diameter
53,3
F3=Retaining force max. kN
20
M=Tightening torque max. Nm
66
R=Application
machined
Clamping type
internal clamping
D1
53,3
D2
25
H
44,4
H1
25,4
H2
21
H3
45
SW
6

Description

Material
Mandrel mild steel.
Clamping screw carbon steel.
Version
Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Note
Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. A locking ring is included for machining.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
Assembly
The side lock make these mandrel collets ideal for finish machining parts with blind internal diameters. The diameter “D” can be turned or milled to suit the workpiece ID.

Manual tightening with hexagon socket wrench.

* D min. = smallest diameter to which “D” may be turned or milled.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought