text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cam Lever
Size
9
Version 1
with mandrel collet
Body material
aluminium
Component material
steel
Body colour
red
Body surface finish
plastic-coated
A1=Handle length
41,7
B=Width
14,4
F=Retaining force (kN)
1,35
FH=Hand force (N)
90
H1=Height
13
A
36,2
D
10
D1
12
H
9
H2
25
H3
10,4

Description

Product description
With this patented clamping system, two components can be positioned without tools via form fit and then clamped together by frictional connection. The clamping range and the holding force is adjustable.
Material
Handles, cast aluminium, EN AC-46200.
Thrust washer, fibreglass reinforced PA 66 GF 35 X plastic.
Hinge pin stainless steel.
Tie rod, washer, collet, disc spring, steel.
Version
Grips fine structure powder-coated, black or red RAL 3003.
Thrust washer, black.
Washer blue-passivated.
Tie rod and collet black oxidised.
Note
It is recommended that the cam lever is in a vertical position when the collet is positioned in the bore.
The function of the clamping system was tested in bores with tolerance H7. All values for retaining force are guide values and are given without safety factor.
The suitability for the respective application must be checked by the user.
Advantages
Two components can be joined together without tools. The components are perfectly centred in the clamped state. The compact design means that the mandrel collet with cam lever can even be used in blind holes. There are no specific dimensional requirements for the holes. Additionally, the surfaces and design do not need to have any specific properties.
Function principle
The clamping system is inserted in the hole in the open state. At the beginning of the locking process, the mandrel collet expands and clamps itself in the lower component. The integrated disc spring assembly creates a positive down force that also clamps the two components to one another at the end of the locking process.
Drawing reference
1) actuated
2) not actuated
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought