text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Machinable Collet System
Version 1
square
Body material
aluminium
Component material
steel
Body colour
anodised
Component colour
black oxidised
B1=Width
50
B=Width
72
FS=Retaining force N
5500
H=Height
63
L=Length
100
M=Tightening torque (Nm)
46
A
62
D
6
D1
5,5
D2
11,4
D3
11
D4
M03X0,5
D5
M05X0,8
D6
M12
H1
7
H2
15
L1
58
S
5,5
T
8

Description

Material
Body EN AC-51400.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Note
The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought