text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Collet
Version 1
for external clamping
Body material
high-strength aluminium
Body colour
blue anodised
D2=Thread
M12
D=Outside diameter
160
H=Height
52
D1
29
D3
M08
D4
28
H1
45
H2
25
H3
6

Description

Material
High-strength aluminium alloy
Version
blue anodised.
Note
Collets for clamping external contours.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
Matching adaptor 03167.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought