text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Clamp
Form
B
Version 1
hexagon
Body material
steel
Component material
steel
Body surface finish
hardened and black oxid finish
Component surface finish
hardened and ground
Steel code
1.2842
D=Diameter min.
18,5
D=Max. diameter
22,5
F3=Retaining force max. kN
4
Form=Hexagon
4
M=Tightening torque max. Nm
5
N=No. of hex
3
R=Application
machined
A
5,5
Clamping type
internal clamping
D1
M08
D2
15
D3
2,5
D4
M04
H
20,9
H1
16,5
H2
11,6
H3
10,4
H4
2,3
K
4
L
7,5
L1
18,2
L2
14
M
3,5
SW
7

Description

Material
Body 1.2842.

Ball and hex segments 1.4112.

Tension spring 1.4310.
Version
Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note
Form B: With hexagons for sensitive hole surfaces.
Technical Data
Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application
For centre positioning and clamping in blind holes. Operated from below, manual or automatic using pneumatics or hydraulics.
Advantages
- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
- Positive down force.
Drawing reference
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought