text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Piece
Body material
high carbon steel
B=Width
40
L=Length
50
S=Height
12
A
40
A1
25
A2
12
B1
20
D
9
D1 max.
46
L1
25
S1
8

Description

Material
Carbon steel 1.1181.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought