Centring Piece
high carbon steel
- For centring round parts
- Tolerance compensation using the elongated holes
kr657.69
plus sales tax
Added to your shopping cart
Designation
Centring Piece
Body material
high carbon steel
B=Width
30
L=Length
40
S=Height
10
A
32
A1
20
A2
8
B1
16
D
7
D1 max.
38
L1
20
S1
6
Description
Material
Carbon steel 1.1181.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.