text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Centring Piece
Version 1
adjustable
Body material
high carbon steel
B=Width
50
L=Length
63
S=Height
16
A
50
A1
4,7
A2
2,7
B1
25
D
8,1
D1 max.
58
D2
2
L1
31,5
S1
10
T
7

Description

Material
Carbon steel 1.1181.
Version
Black oxidised.
Note
Thrust pad type screws such as 07120 or 06150 may be used for the spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought