text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Holder
Version 1
for collet
Body material
steel
Body surface finish
nickel-plated
D2=Thread
M10
D=Outside diameter
120
F1=Max. outer clamping (kN)
10
F2=Max. internal clamping (kN)
10
For=For screws
M10
H=Height
45
M=Tightening torque max. Nm
40
A
43
D1
55
D3
80
D4
M10X1,5
D5
10
H1
18
SW
10
T
12
T1
11
T2
19

Description

Material
Carbon steel.
Version
nickel-plated.
Note
With this adaptor, collets for internal and external clamping can be mounted.
The workpiece is clamped by tightening the screw on the side.
A dowel pin is used to secure the adaptor against rotation.
The collet is positioned on the adaptor with 2 dowel pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought