text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Holder
Version 1
for collet
Body material
steel
Body surface finish
nickel-plated
D2=Thread
M08
D=Outside diameter
65
F1=Max. outer clamping (kN)
4,5
F2=Max. internal clamping (kN)
4,5
For=For screws
M6
H=Height
35
M=Tightening torque max. Nm
15
A
22
D1
28
D3
42
D4
M06X1
D5
6
H1
12
SW
8
T
8
T1
6
T2
13

Description

Material
Carbon steel.
Version
nickel-plated.
Note
With this adaptor, collets for internal and external clamping can be mounted.
The workpiece is clamped by tightening the screw on the side.
A dowel pin is used to secure the adaptor against rotation.
The collet is positioned on the adaptor with 2 dowel pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought