text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking plate
Body material
brass
Body surface finish
chromed
B=Width
35
H=Height
11,5
L=Length
11
B1
23
B2
11,5
C
1,2
D
3,5

Description

Material
Steel or brass.
Version
Steel zinc-plated.
Brass chromed.
Note
The catch plates can be simply screwed onto the application.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range