text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lock Grip
Version 1
with return spring
Body material
aluminium
Body colour
colourless
Body surface finish
anodised
B=Width
37
H=Height
19
L=Length
25
C
2,5
D
6,2
D1
14
L1
12,5

Description

Material
Aluminium.
Note
The catch plates can be simply screwed onto the application.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range