Cam-Action Indexing Plungers
steel
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- Indexing notch for holding the position
- Indexing pin hardened
kr118.09
plus sales tax
Added to your shopping cart
Designation
Cam-Action Indexing Plungers
Form
A
Body material
steel
D1=Thread
M16X1,5
D=Locking pin diameter
8
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
35
L1=Handle length
40
B
14,4
B1
4,8
D
8
D2
16
F x 30°
2,3
Form definition
grip uncoated without nut
H
10
L
60,4
L3
32
Locknut
without locknut
Description
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position.
Drawing reference
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form C: grip powder-coated without nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.