Cam-Action Indexing Plungers
smooth version
steel
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- Indexing notch for holding the position
- Indexing pin hardened
kr125.29
plus sales tax
Added to your shopping cart
Designation
Cam-Action Indexing Plungers
Form
E
Version 1
smooth version
Body material
steel
D1=Thread
16
D=Locking pin diameter
6
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
35
L1=Handle length
40
B
14,4
B1
4,8
D
6
F x 30°
1,8
Form definition
139
H
10
L
60,4
Locknut
without locknut
Description
Material
Handle 1.0503.
Pin steel grade 5.8.
Sleeve 1.0403.
Pin steel grade 5.8.
Sleeve 1.0403.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A notch ensures that the handle remains in this position.
Drawing reference
Form E: grip uncoated, smooth sleeve
Form F: grip powder-coated, smooth sleeve
Form F: grip powder-coated, smooth sleeve
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.