Cam-Action Indexing Plungers
stainless steel
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- Indexing notch for holding the position
kr131.31
plus sales tax
Added to your shopping cart
Designation
Cam-Action Indexing Plungers
Form
B
Body material
stainless steel
D1=Thread
M10X1
D=Locking pin diameter
5
F1=Spring force initial N ca.
8
F2=Spring force final N ca.
14
L1=Handle length
25
B
9
B1
3
D
5
D2
10
F x 30°
1,3
Form definition
grip uncoated with nut
H
6
L
38
L3
20
Locknut
with locknut
SW
17
Description
Material
Stainless steel 1.4305.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A notch ensures that the handle remains in this position.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.