Cam-Action Indexing Plungers
smooth version
stainless steel
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- Indexing notch for holding the position
- Stainless steel 1.4308, 1.4305, 1.4301
kr183.67
plus sales tax
Added to your shopping cart
Designation
Cam-Action Indexing Plungers
Form
E
Version 1
smooth version
Body material
stainless steel
D1=Thread
20
D=Locking pin diameter
12
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
60
L1=Handle length
50
B
18
B1
6
D
12
F x 30°
3
Form definition
139
H
12
L
70
Locknut
without locknut
Description
Material
Handle stainless steel 1.4308.
Indexing pin stainless steel 1.4305.
Sleeve stainless steel 1.4301.
Version
Bright.
Indexing pin ground, not hardened.
Indexing pin ground, not hardened.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A notch ensures that the handle remains in this position.
Drawing reference
Form E: grip uncoated, smooth sleeve
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.