Cam-Action Indexing Plungers
with stop
steel
- Can be used for all types of locking and fixating
- The lock is released by turning the grip 180°
- 180° stop prevents the indexing pin extending
- Indexing notch for holding the position
- Indexing pin hardened
kr155.98
plus sales tax
Added to your shopping cart
Designation
Cam-Action Indexing Plungers
Form
C
Version 1
with stop
Version 2
left
Body material
steel
D1=Thread
M16
D=Locking pin diameter
6
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
35
L1=Handle length
40
B
14,4
B1
4,8
D2
16
F x 30°
1,8
Form definition
grip powder-coated without nut
H
10
L
60,4
L3
26
Locknut
without locknut
SW1
16
Description
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference
1) Stop, left
2) Stop, right
2) Stop, right
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.