Barrel Slide Bolt
zinc
- For locking hatches and doors
- Easy mounting on all conventional aluminium profiles
- Fastening material included
kr135.78
plus sales tax
Added to your shopping cart
Designation
Barrel Slide Bolt
Body material
zinc
F1=Spring force initial N ca.
5
F2=Spring force final N ca.
15
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Housing die-cast zinc.
Grip, underlay and slot tabs thermoplastic PA.
Bolt stainless steel.
Grip, underlay and slot tabs thermoplastic PA.
Bolt stainless steel.
Version
Housing painted silver.
Grip, underlay and slot tabs black.
Bolt bright.
Grip, underlay and slot tabs black.
Bolt bright.
Note
Spring loaded bolt.
Supplied with:
- 2 underlays for mounting on level surfaces.
- 2 of each tabs for mounting on profiles with 8 or 10 mm slots.
Supplied with:
- 2 underlays for mounting on level surfaces.
- 2 of each tabs for mounting on profiles with 8 or 10 mm slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.