text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lock Grip
Form
B
Version 1
with return spring
Body material
stainless steel
Steel code
1.4301
B=Width
56
H=Height
29,7
L=Length
73,5
S=Travel
13
B1
30
C
2,7
D
5,5
D1
12
D2
10
Form definition
bevel down
H1
7,35
L1
20
L2
10
L3
22
L4
12

Description

Material
Stainless steel
Note
Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants: bevelled upward or bevelled downward. The bevelled surface allows the application to be closed or opened without actuating the grip. The integrated return spring always brings the grip back to its original position.
Method of operation
When the grip is pushed, the barrel moves into the open position and the door can be opened. When the door is pushed to, it is locked automatically by the bevel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought