text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lock Grip
Form
A
Version 1
with return spring
Body material
aluminium
Body colour
colourless
Body surface finish
anodised
B=Width
36,5
H=Height
34
L=Length
60
D
12,9
D1
6,2
D2
10,2
Form definition
left
L1
40

Description

Material
Barrel lock aluminium.
Spring stainless steel.
Note
Barrel locks with return spring can be easily screwed onto doors, hatches and hoods. These locks are available in two different variants for left-opening and right-opening doors. The barrel can be latched in the open position. The integrated return spring always brings the grip back to its original position.
Method of operation
When the grip is pushed, the barrel moves into the open position and the door can be opened. If the barrel is not latched in open position, it returns automatically to its original position. The door can be closed only if the grip is held in the open position.
Accessory
Catch plates aluminium 03102-11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range