text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Pin
Size
2
Version 1
with mushroom grip
Version 2
with magnetic axial lock
Body material
stainless steel
Component material
thermoplastic
D1=Pin diameter
8
D3=Locating hole
8
F1=Retaining force ca. N
43
F4=Shearing force double shear
38
L=Length
30
B
23
D
33,2
D2
17,3
L2
33
L3
26,1
L5
30

Description

Material

Grip thermoplastic.

Steel parts 1.4305 stainless steel.

Magnet NdFeB.

Version
Grip black.
Stainless steel bright.
Note
The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.
On request
Other pin lengths.
Drawing reference
1) Magnet
2) Steel part/workpiece
Accessory
Safety spiral cable 03199....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought