text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Pin
Version 1
with flat head
Version 2
with folding latch
Body material
steel
D1=Pin diameter
6
D3=Locating hole H11
6
F4=Shearing force double shear
12
F=Pullout force N
190
L=Length
40
B
16,9
B1
2
D
12
H
3
L1
6
L2
60
L5
46

Description

Material
Steel electro zinc-plated.
Note
Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference
1) locking slot
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range