text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Pin
Version 1
with flat head
Version 2
with axial locking
Body material
steel
D1=Pin diameter
8
F4=Shearing force double shear
22
L=Length
16
D
16
D2
2,1
L1
6
L2
26
L3
9,4
L5
22
X
1,1

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Assembly
Observe the assembly aid dimension X in the workpiece.
Drawing reference
Chamfer for counterpart Xmin. x 45°
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought