text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
My account
LOGIN / REGISTER
LOGIN
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
Multiple clamping systems
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
norelem
full product range
Our product range at a glance
CAD
Catalogue
EN
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
Multiple clamping systems
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
norelem
full product range
Our product range at a glance
Catalogue
CAD
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Ball lock pins
Ball lock pins with T-grip with high shear strength
03420
Ball lock pins with T-grip with high shear strength
Articles
D1=Pin diameter
Please select
5 (10)
6 (18)
8 (14)
10 (16)
12 (18)
16 (16)
L=Length
Please select
10 (4)
15 (4)
20 (8)
25 (10)
30 (12)
35 (10)
40 (10)
45 (10)
50 (10)
60 (6)
70 (4)
80 (4)
F4=Shearing force double shear
Please select
24 (10)
35 (18)
63 (14)
100 (16)
144 (18)
257 (16)
1
(current)
2
3
4
Filter
92 Products
BALL LOCK PIN WITH T-GRIP, D1=5, L=10, L1=5,9, L5=15,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214605010
D1=Pin diameter
5
L=Length
10
F4=Shearing force double shear
24
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=5, L=15, L1=5,9, L5=20,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214605015
D1=Pin diameter
5
L=Length
15
F4=Shearing force double shear
24
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=5, L=20, L1=5,9, L5=25,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214605020
D1=Pin diameter
5
L=Length
20
F4=Shearing force double shear
24
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=5, L=25, L1=5,9, L5=30,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214605025
D1=Pin diameter
5
L=Length
25
F4=Shearing force double shear
24
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=5, L=30, L1=5,9, L5=35,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214605030
D1=Pin diameter
5
L=Length
30
F4=Shearing force double shear
24
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=10, L1=6,8, L5=16,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606010
D1=Pin diameter
6
L=Length
10
F4=Shearing force double shear
35
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=15, L1=6,8, L5=21,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606015
D1=Pin diameter
6
L=Length
15
F4=Shearing force double shear
35
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=20, L1=6,8, L5=26,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606020
D1=Pin diameter
6
L=Length
20
F4=Shearing force double shear
35
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=25, L1=6,8, L5=31,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606025
D1=Pin diameter
6
L=Length
25
F4=Shearing force double shear
35
from kr152.38
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=30, L1=6,8, L5=36,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606030
D1=Pin diameter
6
L=Length
30
F4=Shearing force double shear
35
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=35, L1=6,8, L5=41,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606035
D1=Pin diameter
6
L=Length
35
F4=Shearing force double shear
35
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=40, L1=6,8, L5=46,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606040
D1=Pin diameter
6
L=Length
40
F4=Shearing force double shear
35
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=45, L1=6,8, L5=51,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606045
D1=Pin diameter
6
L=Length
45
F4=Shearing force double shear
35
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=6, L=50, L1=6,8, L5=56,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-214606050
D1=Pin diameter
6
L=Length
50
F4=Shearing force double shear
35
from kr161.03
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=20, L1=7,8, L5=27,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308020
D1=Pin diameter
8
L=Length
20
F4=Shearing force double shear
63
from kr165.97
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=25, L1=7,8, L5=32,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308025
D1=Pin diameter
8
L=Length
25
F4=Shearing force double shear
63
from kr165.97
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=30, L1=7,8, L5=37,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308030
D1=Pin diameter
8
L=Length
30
F4=Shearing force double shear
63
from kr177.46
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=35, L1=7,8, L5=42,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308035
D1=Pin diameter
8
L=Length
35
F4=Shearing force double shear
63
from kr177.46
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=40, L1=7,8, L5=47,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308040
D1=Pin diameter
8
L=Length
40
F4=Shearing force double shear
63
from kr177.46
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=45, L1=7,8, L5=52,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308045
D1=Pin diameter
8
L=Length
45
F4=Shearing force double shear
63
from kr177.46
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=8, L=50, L1=7,8, L5=57,8, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216308050
D1=Pin diameter
8
L=Length
50
F4=Shearing force double shear
63
from kr177.46
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=10, L=20, L1=8,9, L5=28,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216310020
D1=Pin diameter
10
L=Length
20
F4=Shearing force double shear
100
from kr257.45
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=10, L=25, L1=8,9, L5=33,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216310025
D1=Pin diameter
10
L=Length
25
F4=Shearing force double shear
100
from kr257.45
plus sales tax
plus shipping costs
More details
BALL LOCK PIN WITH T-GRIP, D1=10, L=30, L1=8,9, L5=38,9, STAINLESS STEEL 1.4542, HIGH SHEAR STRENGTH, COMP:THERMOPLASTIC BLACK
Item No. 03420-216310030
D1=Pin diameter
10
L=Length
30
F4=Shearing force double shear
100
from kr271.04
plus sales tax
plus shipping costs
More details
1
(current)
2
3
4
Filter
Datasheet
Description
Material
Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version
Grip black or traffic red RAL 3020.
Stainless steel bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages
Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Table
CAD
Please log in to download CAD drawings.