text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Lock Pin
Version 1
with t-grip
Product type
with head-end lock
Body material
stainless steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
bright
Steel code
1.4305
D1=Pin diameter
16
D3=Locating hole H11
16
D5=Ball diameter
6,5
F4=Shearing force double shear
100
L=Length
4
B
33
Ball lock pin grip
t-grip wide long
D
81,8
D2
19
D3
26,3
L1
196
L2
39,5
L3
28,8
L5
200

Description

Material
Grip thermoplastic.

Push button 1.4305 stainless steel.

Pin 1.4305 stainless steel.

Balls 1.4125 stainless steel.

Spring 1.4310 stainless steel wire.
Version
Grip black grey.
Stainless steel bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages
Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request
Other pin lengths.
Accessory
Adapter bushes for ball lock pins with head lock 03425
Safety spiral cable 03199
Retaining cable with eyelet 03199
Key ring 03199
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range