text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Double Ball Catch
Body material
brass
Component material
ball stainless steel
Body surface finish
chromed
A=Hole spacing
40
B=Width
8,8
F1=Retaining force ca. N
35±5
F=Spring force
standard
H=Height
10,6
L=Length
49
A1
20
B1
7,9
B2
10,8
D
3,8
H1
2
H2
11,2
H3
2
H4
13
L1
29,5

Description

Material

Housing and latch brass, die-cast zinc or stainless steel 1.4401.

Balls and springs stainless steel.

Version
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note
Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.
Drawing reference
1) counterbore DIN 74-A
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought