text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spacer Ring
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D1=Outside diameter
14
D=Locking pin diameter
10
L=Height
3

Description

Material
1.4305 or 1.4404 stainless steel.
Version
Bright.
Note
Spacer rings are used to adjust the indexing plunger thread length to suit the application wall thickness.
Drawing reference
1) Indexing plunger
2) Spacer ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range