text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Mounting Bracket
Form
A
Body material
steel
D1=Thread
M12
D2
36
D3
5,5
D4
10
K
24
L1
25
L3
10
S
12

Description

Material
Steel.
Version
Black oxidised.
Note
These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range