text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Version 1
with thread lock
Body material
stainless steel
D1=Thread
M24
D=Diameter
10
D2
13
D3
18
L
35
L1
14
L3
6
L4
8
L5
7
SW
10
T
6

Description

Material
Stainless steel 1.4305.



Thread lock nylon.
Version
Bright.
Note
These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.
Advantages
- The locating bush is centred by the centring collar.
- Easy and reliable screwing in.
- Can be screwed into various materials.
- Usable on both sides.
- The thread lock enables the installation depth to be matched exactly to the existing components, so no hammering is necessary.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range