text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

03089

Bush

cylindrical

stainless steel

hardened, ground and bright

  • Accessories for indexing plunger with cylindrical locking pin
  • High precision
Special features:
Item number:
03089-90006

kr95.19

plus sales tax
Item number:
03089-90006
Designation
Bush
Size
2
Version 1
cylindrical
Body material
stainless steel
Body surface finish
hardened, ground and bright
D1=Thread
10
D=Locking pin diameter
6
L
7
Weight
2.72 G

Description

Material
Steel or 1.4034 stainless steel.
Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Assembly
To increase the coaxial alignment accuracy, the hole for the bush and the premium indexing plunger can be machined simultaniously.