Support Element
with thrust pin
high carbon steel
black oxidised
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Alignment with the workpiece via spring force
- Clamping via socket head screw
kr823.76
plus sales tax
Added to your shopping cart
Designation
Support Element
Version 1
with thrust pin
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, black oxidised
B=Width
19
D=Outside diameter
12
F1=Spring force initial N ca.
0
F2=Spring force final N ca.
6
G=Thread
M06X10
H1=Height
29
H=total height
35
L=Length
38
F (N)
4000
H2
15
H3
17,6
L1
13
L2
8
L3
15
M
M06X16
N
M06
Tightening torque Mounting scr
7,5
Description
Material
Carbon steel.
Version
Body black oxidised.
Thrust pin tempered and black oxidised.
Thrust pin tempered and black oxidised.
Drawing reference
M = ball pressure screw
N = through hole for socket head screw DIN 912
1) rotation lock
2) screw rest
3) hexagonal nut
N = through hole for socket head screw DIN 912
1) rotation lock
2) screw rest
3) hexagonal nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.