text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Element
Version 1
adjustable
Body material
high carbon steel
A=Diameter
15
F1=Spring force initial N ca.
1,5
F2=Spring force final N ca.
3
H=Thread
M08
S=Travel
3
B
6
D
5
E
18
F
16
F (N)
200
G
13
K
20
L
13,2

Description

Material
Carbon steel.
Version
Body black oxidised.
Rest pad hardened and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought