Support Cylinder
high carbon steel
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Alignment with the workpiece via spring force
- Clamping via socket head screw
kr599.37
plus sales tax
Added to your shopping cart
Designation
Support Cylinder
Body material
high carbon steel
A=Outside diameter
28
F1=Spring force initial N ca.
10
F2=Spring force final N ca.
22
J=Mounting screw
M06
B
14
C
33
D
39
E
10
F
14,1
F (N)
4000
G
22
K
M06X12
L
M06X16
M
M04X8
SW
4
Description
Material
Carbon steel.
Version
Body black oxidised.
Thrust pin hardened and black oxidised.
Thrust pin hardened and black oxidised.
Drawing reference
J = mounting screw
L = ball-end thrust screw
M = grub screw
1) screw rest
2) hexagonal nut
3) ball-end thrust screw
L = ball-end thrust screw
M = grub screw
1) screw rest
2) hexagonal nut
3) ball-end thrust screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.