text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Screw
Version 1
with locknut
Body material
high carbon steel
B=Height
45
E=Thread length
30
G=Thread
M08
SW=Key width
13
A
8
C
8
D
7
Fastening type
external thread
Mounting/support surface
round
Mounting/support surface mat.
steel
SW1
13

Description

Material
Carbon steel, tempered.
Version
Black oxidised.
Note
The rounded nose also allows support bolts to be used as positioning elements for workpieces with matching holes.

The versions 02037-20020 and 02037-20040 have an octagonal collar.
Drawing reference
1) locknut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought