Support Screw
with locknut
high carbon steel
- Suitable for use as a locating element
- Adjustable support
kr81.15
plus sales tax
Added to your shopping cart
Designation
Support Screw
Version 1
with locknut
Body material
high carbon steel
B=Height
43
E=Thread length
25
G=Thread
M06
SW=Key width
13
A
6
C
12
D
6
Fastening type
external thread
Mounting/support surface
round
Mounting/support surface mat.
steel
SW1
10
Description
Material
Carbon steel, tempered.
Version
Black oxidised.
Note
The rounded nose also allows support bolts to be used as positioning elements for workpieces with matching holes.
The versions 02037-20020 and 02037-20040 have an octagonal collar.
The versions 02037-20020 and 02037-20040 have an octagonal collar.
Drawing reference
1) locknut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.