text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locating Insert
D1=Diameter
14
D
63
D1
14
L
35
L1
8
L2
12
Type
locating pin

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
Can be used with
02170
02180
02182
02190
02320
02330-020
02350-010
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought