Support
adjustable
high carbon steel
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Height-adjustable
- Various profile inserts 02387
kr597.22
plus sales tax
Added to your shopping cart
Designation
Support
Version 1
adjustable
Body material
high carbon steel
A min.
70
B max.
40
C
30
D
40
G
M16
G1
M20X1,5
SW
36
SW1
30
Description
Material
Carbon steel.
Version
Black oxidised.
Adjustment spindle tempered.
Adjustment spindle tempered.
Note
Use the inserts 02387 to adapt the contact face to requirements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.