text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support
Version 1
adjustable
Body material
high carbon steel
A=Length
95
C=Thread length
24
D=Diameter
32
G=Thread
M16
B
30
E
27
F
27
H
M12X12

Description

Material
Carbon steel.
Version
Black oxidised.
Drawing reference
1) screw rest
2) jack screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought