text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fine Adjustment
Size
25
Version 2
for telescopic clamping unit
Body material
steel
B=Width
44
D=Diameter
25
H=Height
46
SW=Key width
21
D1
M16X1,5
D2
9
L max.
150
L min.
120
L1
16

Description

Product description
The fine adjustment enables the distance between the workpiece and support table to be precisely set. If required, the fine adjustment can be used to set the workpiece stabiliser under tensile or compressive load.
Material
Steel.
Version
Adapter piece black oxidised.
Half shells nitrided.
Note
Only the fine adjuster 02402-25120150 is required for workpiece stabiliser system size 25.

When using fine adjustment on the workpiece stabiliser system size 50, the fine adjuster 02402-25120150 and the adapter 02402-50 (consisting of 2 adapter pieces and a grub screw) are required at the respective ends.
Drawing reference
1) DIN EN ISO 4762 M10 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range