text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fastening Set
Size
25
Version 1
for t-slot
Body material
steel
B=Length
14
D1=Thread
M10
D=Ball diameter
25,4
H=Height
10
D2
78
H1
35

Description

Material
Steel.
Note
These fastening sets for T-slots are for adapting to machine tables with T-slots.

The clamping balls can be exchanged between the two system sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought