Extension Shaft
for telescopic clamping unit
steel
- Extension of adjustment range
kr1,771.94
plus sales tax
Added to your shopping cart
Designation
Extension Shaft
Size
25
Version 1
for telescopic clamping unit
Body material
steel
D=Diameter
M16X1,5
L=Length
100
D1
25
SW
21
Description
Material
Steel.
Note
The extension shafts extend the adjustment range.
They are mounted with the clamping ball between the workpiece stabiliser and the fastening set.
They are mounted with the clamping ball between the workpiece stabiliser and the fastening set.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.