text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Shaft
Size
25
Version 1
for telescopic clamping unit
Body material
steel
D=Diameter
M16X1,5
L=Length
75
D1
25
SW
21

Description

Material
Steel.
Note
The extension shafts extend the adjustment range.
They are mounted with the clamping ball between the workpiece stabiliser and the fastening set.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range