text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Element
Version 1
eccentric
Body material
steel
A=Height
63
B=Diameter
40
C=Through hole f sock.head scr
M12
D
12
E
7

Description

Material
Special steel alloy.
Version
Tempered, black oxidised.
Contact faces ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought