Clamping Ball
for telescopic clamping unit
steel
- Simple connection with a socket head screw
kr720.66
plus sales tax
Added to your shopping cart
Designation
Clamping Ball
Form
B
Size
25
Version 1
for telescopic clamping unit
Version 2
with ball seat
Body material
steel
D1=Thread
M10
D=Ball diameter
25,4
L1=Thread length
11
D2
29
L
25
Description
Material
Steel.
Version
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Clamping ball bright.
Note
The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.
Drawing reference
1) DIN EN ISO 4762 M10 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.