text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Block
Body material
high carbon steel
Body colour
black oxidised
A=Height
25
B=Through hole DIN 912
M16
C
M16
D
8
E
25
F
50
G
50
H
100

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Note
Support blocks are for placing under long workpieces to prevent bending during machining or clamping. The tapped hole is for mounting fixture elements between the grid holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought