text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Self-Aligning Pad
Form
M
Product type
cylinder
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
tempered and phosphated
Component surface finish
nickel-plated
B=Thread length
8
D1=Outside diameter
13
D2=Thread
M08
F=Max.stat. Load capacity kN
10
H=Height
13,3
Ball-Ø
10
D3
7,7
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
SW
11

Description

Material
Body carbon steel.
Ball carbide.
Version
Body tempered and phosphated.
Ball nickel plated.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range